Hex Adjustment Screw, 100 TPI, 6.35 mm Travel, End Lock, Vacuum

The vacuum compatible AJS100-02H-V6 low outgassing adjustment screws are designed for demanding 1x10-6 Torr vacuum environments. Several key steps are taken in the design, assembly and packaging of these parts. We incorporate metals into our designs that are known to be vacuum compatible and desired or approved for use in vacuum systems. In particular, bronze is used in place of brass to virtually eliminate the presence of zinc, which will actually sublimate in a vacuum environment. Following the machining of the screw and bushing, each component is chemically cleaned in an ultrasonic bath to remove contaminating substances. Assembly is done in a cleanroom environment where lubrications that have recorded vacuum compatibility test data are used. Finally the adjustment screws are packaged in specially-cleaned vacuum-sealed bags, ready for cleanroom and vacuum chamber applications. The AJS100-02H-V6 Adjustment Screw has precision rolled threads for exceptionally smooth adjustment and higher sensitivity than standard micrometers. It offers 0.25 inch (6.4 mm) precision travel obtained with hex-head adjustment, ideal for use with Newport optical mounts, stages, and most micrometer-compatible components. The standard 0.375 in. (9.5 mm) diameter collet is threaded with a nut for mounting to optical mounts and stages. Our patented thread-pitch lock secures the adjustment screw from turning by simply tightening a setscrew. The lock screw conveniently located on the end next to the drive screw. A single wrench is used for both adjustment and locking.
Resources & Downloads
3D Product Models
2D Product Drawings
AJS100-02H_-05_-1H-S(258 kB, PDF)
Other
AJS100-02H-V6_RoHS2021.pdf(688.9 kB, PDF)
Literature
Vaccum Compatible Products Brochure(3.8 MB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.37Small Adjustment Knob, 2.0 mm Hex Key, Silver | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | SK-SSSet Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 650 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-1HAdjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-0.5HHex Adjustment Screw, 127 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-0.5HHex Adjustment Screw, Miniature, 100 TPI, 12.7 mm Travel, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS8-100-02HHex Adjustment Screw, Miniature, 100 TPI, 6.35 mm Travel, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS127-02HHex Adjustment Screw, 127 TPI, 6.35 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS050-R3Mirror Mount, Suprema®, Rear Load, 0.5 in., (3) 100-TPI Locking Allen | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-AMirror Mount, ULTIMA®, Clear Edge, 0.5 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SN050-F3Mirror Mount, Suprema®, Clear Edge, 0.5 in., 3 Locking 100 TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U50-PPlatform Optical Mount, ULTIMA®, 1.0 x 1.0 in., (3) 80-TPI Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | 9817-6-KMirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






















