Optical Pedestal, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread

The PS-4 Precision Ground Stainless Steel Optical Pedestal maintains long-term optical system alignment. This 1.0 in. diameter post has a 4.0 in. height. Each post is marked with an index groove every 1.0 in. for a quick height reference. Cross-drilled holes allow 3/16 in. hex wrenches to aid in tightening and loosening assembled posts. An 8-32 threaded hole on each end allows optical pedestals and pedestal extenders to be attached together end-to-end using a setscrew. In-between heights can be achieved by combining a pedestal post with a 1/2 in. high post and/or spacers, available in 0.125 and 0.25 in. heights. For direct mounting to a threaded hole on an optical table, use a 1/4-20 to 8-32 thread adaptor. Optical pedestals enable ultra-stable mounting of optical mounts at low beam heights. Slotted clamping forks secure optical pedestals anywhere on an optical table.
Specifications
- TypeOptical Pedestal
- Height101.6 mm
- Thread Type8-32
- MaterialStainless Steel
- Diameter25.4 mm
Resources & Downloads
Other
PS-4 RoHS Certificate(277 kB, PDF) PS-4_RoHS2021.pdf(678.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-1EOptical Post, 1.0 in. Height, 1.0 in. Diameter, 8-32 Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5EOptical Post, 0.5 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3Optical Pedestal, 3.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | In Stock | ||||
![]() | PS-4EOptical Post, 4.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2Optical Pedestal, 2.0 in. Height, 1.0 in. Diameter, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.031Pedestal Spacer, 0.03125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.125Pedestal Spacer, 0.125 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.25Pedestal Spacer, 0.25 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.063Pedestal Spacer, 0.0625 in. Thick, 1 in. Diameter Posts, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












