Socket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805

Stainless Steel Cap Screws and Washer Kit. Assortment of (805) 8-32 and 1/4-20 cap screws and washers. Screw lengths from 0.25 to 1 inch. Includes a convenient storage box with labeled bins for easy identification.
| Quantity | Description | Thread Type | Length (in.) |
| 70 | Washer, Flat, SST | 1/4-20 | N/A |
| 200 | Washer, Flat, SST | 8-32 | N/A |
| 200 | Adapter Washer, Flat, SST | 8-32 to 1/4-20 | N/A |
| 30 | Socket Head Cap Screw, SST | 1/4-20 | 1 |
| 20 | Socket Head Cap Screw, SST | 1/4-20 | 3/4 |
| 40 | Socket Head Cap Screw, SST | 1/4-20 | 5/8 |
| 60 | Socket Head Cap Screw, SST | 1/4-20 | 1/2 |
| 30 | Socket Head Cap Screw, SST | 1/4-20 | 3/8 |
| 45 | Socket Head Cap Screw, SST | 8-32 | 1/2 |
| 50 | Socket Head Cap Screw, SST | 8-32 | 3/8 |
| 60 | Socket Head Cap Screw, SST | 8-32 | 1/4 |
Specifications
- TypeStainless Steel Screw Set
- Thread Type8-32, 1/4-20
- Length6 to 25 mm
- MaterialStainless Steel
- Quantity805
Resources & Downloads
Other
SK-A RoHS Certificate(278.7 kB, PDF)