About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustment Knob Set, 1.5 mm Hex Key, Set of 3


Adjustment Knob Set, 1.5 mm Hex Key, Set of 3
Model: 9365
Product Series Overview
Hex-Key Adjustment Screw KnobsThe 9365 is a set of three stainless steel knobs which can be used to adjust any of the -K versions of the Tiny Adjustment Screws. The knob has a 1/16-in. (1.5-mm) hex key on one end and the same-sized hex socket on the other.
Specifications
- Hex Key Size1.5 mm
- UseTiny Adjustment Screws
- Hex Key Size1.5 mm
- UseTiny Adjustment Screws
Resources & Downloads
3D Product Models
Other
902365_RoHS2021.pdf(689.1 kB, PDF) REACH Supplier Statement - Hex Key Adjustment Screw Knobs(500.6 kB, PDF)
2D Product Drawings
9365b-Drawing(119.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | HX1.5M-PKHex Adjustment Knob, 1.5 mm, 4 Pack | METRIC | In Stock |

