New Focus Classic mirror mounts only look conventional. The combination of a proprietary precision 1/4-80 adjustment screw design, sapphire seats, and thick frames gives superior stability and exact adjustment.
- Closed-aperture mount design
- Thread-matched 80-TPI adjusters
- Low-friction sapphire pads on kinematic surfaces
- Extra stiff frames minimize deflection during alignment See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9882Mirror Mount, Pint-Sized, Center, 0.5 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9773Mirror Mount, Valu, Center, 1.0 in., 2 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807Mirror Mount, Classic, Center, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-PKMirror Mount, Classic, Center, 1.0 in., 3 Knobs, 10 Pack | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9807-CMirror Mount, Classic, Center, 1.0 in., 3 Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9819Convertible Clear Edge Mirror Mount, 1.0 in., 3 Knob Adjustment | |||||
![]() | 9855Mirror Mount, Classic, Center, 2.0 in., 3 Knobs | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- MechanismKinematic
- Actuator LocksNo
- Angular Range±4°
- Optic LoadingFront
- MaterialAnodized Aluminum
- Thread Type8-32 (M4) CLR
Features
Thread-matched Adjusters
Since grease can migrate, causing long-term creep, our New Focus mounts are exclusively fitted with thread-matched adjustment screws which take almost no grease. The result is actuators that have very smooth, wobble-free movement, high precision, and mounts with exceptional long-term and thermal stability.
Sapphire Kinematic Pads
Sapphire kinematic pads are used in all New Focus Classic mounts to create contact surfaces for the adjustment screws that have very low friction and will not will not dent under normal use. Sapphire, one of the smoothest and hardest materials on earth, ensures excellent adjustability and stability.