Convertible Clear Edge Mirror Mount, 1.0 in., 3 Knob Adjustment

Technical Specs

  • Type
    Standard
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    3
  • Actuator Drive
    Knob
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    4.4 arc sec
  • Angular Range
    ±4 °
  • Actuator Orientation
    Left-handed
  • Material
    Aluminum
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optic Mounting
    Set Screw
  • Weight
    121 g