About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Mirror Mount, Pint-Sized, Center, 0.5 in., 3 Knobs


Mirror Mount, Pint-Sized, Center, 0.5 in., 3 Knobs
Model: 9882
Product Series Overview
New Focus Mirror MountsThe 9882 Pint Sized Center Mirror Mount holds 0.5 in. diameter optics, and is only half the size of our Classic mounts, yet provides the same high level of performance you've come to count on. With a 0.5 in. beam height, and 8-32 (M4) mounting holes, this anodized-aluminum mount is completely compatible with all the other mounts, posts, and pedestals you already own.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 8.8 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Weight30 g
- TypeStandard
- MechanismKinematic
- Optic Diameter12.7 mm
- Number of Actuators3
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread80 TPI
- z, θx, θy
- 8.8 arc sec
- Angular Range±4°
- Actuator OrientationLeft-handed
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height12.7 mm
- Optic MountingSet Screw
- Weight30 g
Related Products
Other Related Products
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 10Q20UF.HR45Ultrafast Mirror, FemtoOptics, 25.4 mm, 45° AOI, HR 400 nm, HT 800 nm | UNIVERSAL | 2 Weeks | ||||
![]() | M-SA2-04X06Optical Breadboard Plate, Solid Aluminum, 100 x 150 mm, 25 mm M6 Grid | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SA2-11-DOptical Breadboard Plate, Solid Aluminum, 12 x 12 in., 1/4-20, Double Density | IMPERIAL | 3 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CV00SR.30FConcave Super Mirror, High Finesse, Ultra-Low Loss, 25.4 mm, 583-663 nm | UNIVERSAL | In Stock | ||||
![]() | PS-2-PKOptical Pedestal Pack, 2.0 in. Height, 1.0 in. Diameter, 8-32, Qty 10 | IMPERIAL | In Stock | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








