Mirror Mount, Valu, Center, 1.0 in., 2 Knobs

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    4.4 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm