Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Classic, Center, 1.0 in., 3 Locking Allen-Keys

Specifications

  • Type
    Industrial
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    3
  • Actuator Drive
    Allen-Key
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    4.4 arc sec
  • Angular Range
    ±4°
  • Actuator Orientation
    Left-handed
  • Optic Loading
    Front
  • Material
    Aluminum
  • Drive Type
    Allen-Key, locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm
  • Optic Mounting
    Set Screw

Resources & Downloads

2D Product Drawings

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Magnetic-Base Beam Block-Tool HoldersBB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium
In Stock
$37
Hex Nuts and WashersAW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10
In Stock
$20
Balldriver Allen WrenchesBDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers
In Stock
$40
Thread AdaptorsTA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10
In Stock
$43
Black Oxide Screw KitsSK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261
In Stock
$75

Similar

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Clear Edge Mirror MountsU100-A3KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 3 Locking Knobs
In Stock
$185
New Focus Hex-Driven Mirror Mounts9807-KMirror Mount, Classic, Center, 1.0 in., 3 Allen-Keys
In Stock
$150
New Focus Mirror Mounts9807-CMirror Mount, Classic, Center, 1.0 in., 3 Micrometers
In Stock
$536