Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators

Specifications

  • Type
    Standard
  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    2
  • Actuator Drive
    Knob
  • Actuator Locks
    No
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±4°
  • Actuator Orientation
    Left-handed
  • Optic Loading
    Front
  • Material
    Aluminum
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm
  • Optic Mounting
    Set Screw
  • Weight
    54 g

Resources & Downloads

3D Product Models
2D Product Drawings
Other

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
M Series Standard Mirror MountsM1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
ULTIMA® Low Wavefront Distortion Mirror MountsU100-AC2KMirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking Knob Adjustment
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
M Series Standard Mirror MountsM1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44