About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Diameter Adapter, 605-2 Gimbal Mount, 2.0 to 1.0 in.


Optical Diameter Adapter, 605-2 Gimbal Mount, 2.0 to 1.0 in.
Model: 605A-2-1
In Stock
Product Series Overview
Mirror Mount Size AdaptersThe 605A-2-1 Optical Diameter Adapter for the 605-2 Gimbal Optic Mount adapts 1 inch (25.4 mm) diameter optics for use with the 605-2.
Specifications
- Optic Diameter25.4 mm
- MaterialAnodized Aluminum
- Optic Thickness3.5–10 mm
- Outside Diameter50.8 mm
- Special FeaturesMounting adapter
- Optic Diameter25.4 mm
- MaterialAnodized Aluminum
- Optic Thickness3.5–10 mm
- Outside Diameter50.8 mm
- Special FeaturesMounting adapter
Resources & Downloads
Other
605A-2-1 RoHS Certificate(279 kB, PDF) 605A-2-1_RoHS2021.pdf(686.3 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 605A-4-3Optical Diameter Adapter, 605-4 Gimbal Mount, 4.0 to 3.0 in. | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter | UNIVERSAL | 3 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




