About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Diameter Adapter, 605-4 Gimbal Mount, 4.0 to 3.0 in.


Optical Diameter Adapter, 605-4 Gimbal Mount, 4.0 to 3.0 in.
Model: 605A-4-3
Product Series Overview
Mirror Mount Size AdaptersThe 605A-4-3 Optical Diameter Adapter for 605-4 the Gimbal Optic Mount adapts 3 inch (76.2 mm) diameter optics for use with the 605-4.
Specifications
- Optic Diameter76.2 mm
- MaterialAnodized Aluminum
- Optic Thickness5.5–17 mm
- Outside Diameter101.6 mm
- Special FeaturesMounting adapter
- Optic Diameter76.2 mm
- MaterialAnodized Aluminum
- Optic Thickness5.5–17 mm
- Outside Diameter101.6 mm
- Special FeaturesMounting adapter
Resources & Downloads
Other
605A-4-3 RoHS Certificate(287.1 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 605A-2-1Optical Diameter Adapter, 605-2 Gimbal Mount, 2.0 to 1.0 in. | UNIVERSAL | In Stock |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 605-4Gimbal Optic Mount, Low-distortion Axial Clamping, 4.0 in. Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |




