Gimbal Optic Mount, Low-distortion Axial Clamping, 4.0 in. Diameter

The 605-4 Gimbal Mount provides ultra-stable positioning of optics up to 4 inch (101.6 mm) in diameter. The pivot axes rotate 360 °, and hex-head setscrews provide coarse-adjustment lock-down for each axis. Standard AJS Fine Adjustment Screws provide ±5 ° of high-resolution fine adjustment and have tamper-proof lock screws. The pivot axes employ wobble-free, pre-loaded radial ball bearings and are spring-loaded to eliminate backlash. Adaptors provide optic registration on the gimbal axes. These mounts incorporate an especially convenient kinematic mounting design to accommodate optics of various thicknesses. The spring-loaded retaining clips have finger grip handles. Three polished steel balls kinematically register the optic surface on the gimbal axes for pure rotational motion. The retaining clips provide compressive loading opposite the balls, so the optic is not distorted. The edge of the optic rests on two steel rods. A nylon-tipped screw provides a small amount of opposing pressure for stable optic orientation. 3 in. optic adapter
360° Angular Range
With infinite angular range in pitch and yaw, these mounts can steer a beam in almost any direction. Once the position is set, the 605 Series' fine thread adjusters can provide final alignment.
605 Series Mirror Installation
With adapters, the 605 Series can accommodate easy installation of more than one mirror size. The 605-2 comes with 605A-2-1 adapter for 1 in. (25.4 mm) mirrors. The larger 605-4 can hold 3 in. (76.2 mm) mirrors with 605A-4-3 adapter which is sold separately. Both mounts feature a 3-point, low wavefront distortion mirror mounting mechanism.
Specifications
- TypePrecision
- MechanismGimbal
- Optic Diameter101.6 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 2.865 arc sec
- Angular Range±5°
- Optic LoadingFront
- MaterialAluminum
- Knob, locking
- Thread Type1/4-20 (M6) SLOT
- Optic Thickness11–22 mm
- Optic MountingLow Wavefront Distortion
- Special FeaturesGimbal Mount
Resources & Downloads
Other
605-4 RoHS Certificate(283.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL101.6BDGimbal Optical Mount, 4.0 in., (2) BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABDGimbal Optical Mount, Ø6.0 in., 2 BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABMGimbal Optical Mount, Ø6.0 in., 2 BM Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABHCGimbal Optical Mount, Ø6.0 in., 2 BHC Locking Allen-Key Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 605A-4-3Optical Diameter Adapter, 605-4 Gimbal Mount, 4.0 to 3.0 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 40D20ER.2Silver Mirror, Borofloat, 101.6 mm, λ/10, 480-20,000 nm | In Stock |


















