Gimbal Optical Mount, Ø6.0 in., 2 BD Differential Micrometers

The SL-A 15ABD Gimbal Optical Mount facilitates fast, accurate positioning of large 6.0 inch (152.4 mm) circular or rectangular optics. Unlimited rotation in elevation and azimuth allow the mount and optic to be oriented in any position in space. Circular optics smaller than the mount’s nominal diameter are securely held inside the mount ring by extendible clamp arms. Circular and rectangular optics larger than the nominal diameter may also be attached to the mounting ring with external clamps. For added versatility, a large aperture in the base allows light to pass through unobstructed. A clutch nut on each axis allows the mirror to be quickly oriented in any coarse position. Locking the clutch nuts enables up to ±1.05° fine adjustment with differential micrometers.
360° Angular Range
Unlimited rotation in pitch and yaw (elevation and azimuth) allow the mount and optic to be oriented in any position in space with true gimbal motion.
SL-A Series Direct Mirror Installation
3 in. (76.2 mm) diameter mirrors can be easily installed into SL8A mounts without the need for adapters. This also applies to 6 in. (152.4 mm) mirrors for SL15A mounts and 8 in. (203.2 mm) mirrors for SL20A mounts. Demonstrated in this video is the direct installation of a 6 in. (152.4 mm) mirror into an SL15A mount.
SL-A Series Mirror Installation with Clamp Arms
SL-A Series mounts include 3 clamp arm adapters that can be attached to the mirror holder so that it may hold optics smaller than the mount's nominal diameter. This video demonstrates the installation of a 4-in. (101.6-mm) diameter mirror into an SL15A Series mount – whose nominal optic diameter is 6-in. (152.4 mm) – with clamp arms.
Specifications
- TypePrecision
- MechanismGimbal
- Optic Diameter152.4 mm
- Number of Actuators2
- Actuator DriveMicrometer
- Actuator LocksNo
- θx, θy
- 0.21 arc sec
- Angular Range±1.05°
- Optic LoadingFront
- MaterialAluminum
- Diff. Micrometer
- Thread Type1/4-20 (M6) CLR
- Optic Thickness6-24 mm
- Optic MountingLow Wavefront Distortion
- Weight4.685 kg
Resources & Downloads
2D Product Drawings
SL15A(127.8 kB, PDF)
Other
SL15ABD RoHS Certificate(0, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | M-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SL20ABDGimbal Optical Mount, Ø8.0 in., 2 BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABMGimbal Optical Mount, Ø6.0 in., 2 BM Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL8ABDGimbal Optical Mount, Ø3.15 in., 2 BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL15ABHCGimbal Optical Mount, Ø6.0 in., 2 BHC Locking Allen-Key Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 605-4Gimbal Optic Mount, Low-distortion Axial Clamping, 4.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR80SManual Rotation Stage, Steel, 79 mm Diameter, 23 mm Height, 4° Fine, M4 & M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | 9 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |























