Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load

The DM-13 Differential Micrometer offers sub-micron resolution in a unique design that achieves long range and fine adjustability in a single micrometer. The DM-13 has a 13 mm overall range with 0.2 mm fine adjustment range. It employs the same mounting bezel as our standard SM Series Micrometers, so it may be used to easily upgrade an existing instrument to provide, in most cases, a factor of 10 improvement in resolution. In effect, we have built a differential micrometer outside of a standard micrometer - a simple concept that is difficult to implement. The motion it provides is exceptionally smooth and crisp, without tightness or difficult turning. The DM-13 provides excellent linearity and absolute accuracy better than 1%, and its unique design exhibits no harmonic motion errors typical of conventional differential screws.
Differential Micrometer Drive
When manual resolution of much less than one micrometer is needed, a differential screw is recommended. A differential micrometer uses a spindle with two opposing screw threads of slightly differing pitches (P1 and P2). As the spindle rotates, the net travel of the micrometer tip is : 1/Peff = 1/P1 - 1/P2. This mechanism allows extremely small adjustments using commonly available screws.
Exceptionally Smooth Motion
The DM-13 combines 13 mm of coarse travel range with 0.2 mm fine adjustability in a single micrometer. Use the knob at the back for coarse positioning like a classical micrometer drive. When done, use the other knob for fine tuning your position with 0.07 µm adjustment sensitivity. The motion of the DM-13 is exceptionally smooth and crisp, without tightness or difficult turning. DM-13 provides excellent linearity and absolute accuracy better than 1%, and its unique design exhibits no harmonic motion errors typical of conventional differential screws.
Compatible With a Wide Range of Newport Stages and Mounts
The DM-13 employs the same mounting bezel as our standard SM Series Micrometers, so it may be used to easily upgrade an existing stage to provide, in most cases, a factor of 10 improvement in resolution. The DM-13 is compatible with 461/462, 561/562, 423/433, 426/436, 460P, 460A, 401/406, RS and GON Series Stages as well as many modular optical mounts.
Specifications
- TypeDifferential Micrometer
- Travel Range13.0 mm
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity22 N
- Fine Travel0.2 mm
- Graduations, Fine0.5 µm
- Sensitivity0.07 µm
- AccuracyBetter than 1 %
- Backlash1 µm, coarse
<0.5 µm, fine - Mounting ThreadsM9.5X0.5
- Mounting9.5 mm Shank
Resources & Downloads
Other
DM-13_RoHS2021.pdf(681.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZXYZ Linear Stage, ULTRAlign, 12.7 mm, Right-Handed, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-562-XYZ-LHXYZ Linear Stage, ULTRAlign, 12.7 mm, Left-Handed, M4 and M6 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562F-XYZFiber Alignment Stage, ULTRAlign, Right-Handed, 13 mm XYZ Travel, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS-4FManual Adjuster, High Precision, 8.0 mm Coarse Travel, 0.3 mm Fine Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 562-XYZXYZ Linear Stage, ULTRAlign, 0.5 in., Right-Handed, 8-32 and 1/4-20 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13BDifferential Micrometer Head, 13 mm Coarse, 0.2 mm Fine, 462 Stage Bracket | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-16Differential Micrometer Head, 16.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 605-2Gimbal Optic Mount, Low-distortion Axial Clamping, 2.0 in., Incl.1.0 in. Adapter | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 605-4Gimbal Optic Mount, Low-distortion Axial Clamping, 4.0 in. Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-XYZ-MXYZ Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-X-MManual Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |





















