Differential Micrometer Head, 13 mm Coarse, 0.2 mm Fine, 462 Stage Bracket

The DM-13B Differential Micrometer offers sub-micron resolution in a unique design that achieves long range and fine adjustability in a single micrometer. The DM-13B has a 13 mm overall range with 0.2 mm fine adjustment range and is supplied with a micrometer mounting bracket compatible with M-462 Series stages. Note that the micrometer mounting bracket(s) supplied with the 462-series stages are sized for 1.0 in. (25 mm) travel. Therefore, the DM-13B includes a different micrometer mounting bracket which accounts for the shorter 0.5-in (13-mm) range, allowing symmetric travel about the 462’s nominal position. It employs the same mounting bezel as our standard SM Series Micrometers, so it may be used to easily upgrade an existing instrument to provide, in most cases, a factor of 10 improvement in resolution. In effect, we have built a differential micrometer outside of a standard micrometer - a simple concept that is difficult to implement. The motion it provides is exceptionally smooth and crisp, without tightness or difficult turning.
Differential Micrometer Drive
When manual resolution of much less than one micrometer is needed, a differential screw is recommended. A differential micrometer uses a spindle with two opposing screw threads of slightly differing pitches (P1 and P2). As the spindle rotates, the net travel of the micrometer tip is : 1/Peff = 1/P1 - 1/P2. This mechanism allows extremely small adjustments using commonly available screws.
462 Stage Compatible Version
The DM-13B is a DM-13 differential micrometer supplied with a mounting bracket specifically for use with our 462 Series stages. Note that the micrometer mounting bracket(s) supplied with the 462-series stages are sized for 1.0-in. (25 mm) travel. Therefore, the DM-13B includes a different micrometer mounting bracket which accounts for the shorter 0.5-in (13-mm) range, allowing symmetric travel about the 462’s nominal position.
Exceptionally Smooth Motion
The DM-13 combines 13 mm of coarse travel range with 0.2 mm fine adjustability in a single micrometer. Use the knob at the back for coarse positioning like a classical micrometer drive. When done, use the other knob for fine tuning your position with 0.07 µm adjustment sensitivity. The motion of the DM-13 is exceptionally smooth and crisp, without tightness or difficult turning. DM-13 provides excellent linearity and absolute accuracy better than 1%, and its unique design exhibits no harmonic motion errors typical of conventional differential screws.
Specifications
- TypeDifferential Micrometer
- Travel Range13.0 mm
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity22 N
- Fine Travel0.2 mm
- Graduations, Fine0.5 µm
- Sensitivity0.07 µm
- AccuracyBetter than 1 %
- Backlash1 µm
- Mounting ThreadsM9.5X0.5
- Mounting9.5 mm Shank
Resources & Downloads
2D Product Drawings
DM-13 ART-S(108.8 kB, PDF)
Other
DM-13B RoHS Certificate(282.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS-4FManual Adjuster, High Precision, 8.0 mm Coarse Travel, 0.3 mm Fine Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13Differential Micrometer Head, 13.0 mm Coarse, 0.2 mm Fine, 5 lb. Load | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-13LLockable Differential Micrometer, 13 mm Coarse, 0.2 mm Fine, 11 lb. | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |















