Retaining Ring, 47.5 mm ID, 2.035-40 Thread

The LT20-RR Retaining Ring is used for 2-inch diameter LT20 Series lens tubes. The ring is made from aluminum with a black-anodized finish.
Specifications
- TypeRetaining Ring
- Use2.0 in. Lens Tubes
- Thread Type2.035-40
- MaterialAluminum
- Inside Diameter47.5 mm

Resources & Downloads
2D Product Drawings
LT-RR DWG(117.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock | ||||
![]() | LT20-FFocusing Lens Tube, 2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-CEnd Cover, Lens Tube, 2 inch LT Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LNLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LXLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 External Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-05Lens Tube, 2 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-10E20NStep Adaptor, 1.0 to 2.0 in. Lens Tubes,1.035-40 to 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-20Lens Tube, 2 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-WRSpanner Wrench, 2.0 inch LT Series Lens Tubes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-RRRetaining Ring, 22.9 mm ID, 1.035-40 Thread | In Stock |













