End Cover, Lens Tube, 2 inch LT Series

The LT20-C End Cover is provided to protect the optics mounted within a 2 inch LT Series Lens Tube. Each End Cover is made with both an internal thread as well as an external thread to cover either end of the tube.
Specifications
- TypeAccessory
- Use2.0 in. Lens Mounts
- Thread Type2.035-40

Resources & Downloads
Other
LT20-C_RoHS2021.pdf(681.5 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LNLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-CEnd Cover, Lens Tube, 1 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-FFocusing Lens Tube, 2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LXLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 External Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-20Lens Tube, 2 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-05Lens Tube, 2 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-10E20NStep Adaptor, 1.0 to 2.0 in. Lens Tubes,1.035-40 to 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











