Lens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 Internal Thread

The LT20-LN Tube Coupler is used to provide a connection between two like sides of a 2 inch LT Series lens tube. It provides a connection between the two externally threaded sides of a lens tube.
Specifications
- TypeAccessory
- Use2.0 in. Lens Tubes
- Thread Type2.035-40

Resources & Downloads
Other
LT20-LN_RoHS2021.pdf(681.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-LNLens Tube Coupler, 1.0 in. Lens Tubes, 1.035-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-FFocusing Lens Tube, 2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-CEnd Cover, Lens Tube, 2 inch LT Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-RRRetaining Ring, 47.5 mm ID, 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LXLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 External Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-20Lens Tube, 2 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-05Lens Tube, 2 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-10E20NStep Adaptor, 1.0 to 2.0 in. Lens Tubes,1.035-40 to 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












