Lens Tube, 2 inch LT Series, 1/2 inch length

The LT20-05 Lens Tube provides a means to mount multiple lenses into a single holder. The 1/2 inch (12.7 mm) long lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. 2 inch (50.8 mm) diameter lenses are held in place with threaded retaining rings and one ring is included with each lens tube.
Ideal for Fast Prototyping of Complex Lens Systems

Lens Tubes allow the combining of several optical components into stable and rigid assemblies and are used to create beam expanders, telescopes, microscopes, collimators and more.
Endless Optical Configurations

LT-series Lens Tubes provide a means to mount multiple lenses into a single holder. Each lens tube has an internal thread on one end and a mating external thread on the other. This allows them to be connected together end-to-end to provide endless configurations. Lenses are held in place with threaded retaining rings and one ring is included with each lens tube.
Specifications
- TypeFixed Lens Mount
- Optic Diameter50.8 mm
- Use2.0 in. Lens Tubes
- AdjustmentsFixed
- Retaining Ring
(Included)
- Thread Type2.035-40
- Length12.7 mm
Resources & Downloads
Other
LT20-05 RoHS Certificate(278.8 kB, PDF) LT20-05_RoHS2021.pdf(684.1 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT10-05Lens Tube, 1 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-20Lens Tube, 2 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-05Lens Tube, 2 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-EXExtension Lens Tube, 2 inch LT Series, 6 in. Length | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-CEnd Cover, Lens Tube, 2 inch LT Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-FFocusing Lens Tube, 2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LNLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-20-BS1Thread Adaptor, 2.0 in. Lens Tubes, 2.035-40 to 2.063-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-10E20NStep Adaptor, 1.0 to 2.0 in. Lens Tubes,1.035-40 to 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












