Extension Lens Tube, 2 inch LT Series, 6 in. Length

The LT20-EX Extension Tube is used for optical systems with longer focal lengths. Made in a 6 inch length, this extension tube has all the same features as standard 2 inch LT Series lens tubes except that the depth of the internal threads is only 1 inch. A lens retaining ring is included with each of these Extension Tubes.
Specifications
- TypeAccessory
- Optic Diameter50.8 mm
- Use2.0 in. Lens Tubes
- AdjustmentsFixed
- Thread Type2.035-40
- Length155.4 mm

Resources & Downloads
Other
LT20-EX RoHS Certificate(279.9 kB, PDF) LT20-EX_RoHS2021.pdf(685.9 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-FFocusing Lens Tube, 2 inch diameter lenses | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LNLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 Internal Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT10-EXExtension, Lens Tube, 1 inch LT Series, 6 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-CEnd Cover, Lens Tube, 2 inch LT Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-LXLens Tube Coupler, 2.0 in. Lens Tubes, 2.035-40 External Thread | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LT20-20Lens Tube, 2 inch LT Series, 2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT-S-10E20NStep Adaptor, 1.0 to 2.0 in. Lens Tubes,1.035-40 to 2.035-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-30Lens Tube, 2 inch dia. LT Series, 3 inch length | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-10Lens Tube, 2 inch LT Series, 1 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LT20-05Lens Tube, 2 inch LT Series, 1/2 inch length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












