Mirror Mount, Industrial, Vertical Drive, Thin Optic, 1 in., 2 Locking Allen-Keys

The HVM-S1t vertical drive industrial mirror mount is unlike any optical mount in its class. Its body is made entirely from stainless steel, allowing it to be exceptionally stable. The HVM-S1t is designed to hold 1” thin optics and lenses up to 4 mm with a threaded retainer. Adjustments are made via two top-accessible 100-TPI adjusters which are lockable.
Specifications
- TypeIndustrial
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- θx = 2.47 arc sec; θy = 2.97 arc sec
- Angular Range±3 °
- Actuator OrientationTop Adjust
- Optic LoadingRear
- MaterialStainless Steel
- Allen-Key, locking
- Retaining Ring Thread1.035-40
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic Thickness1-4 mm
- Optic MountingRetaining Ring
- Special FeaturesThreaded Aperture
Resources & Downloads
Other
HVM-S1T RoHS Certificate(0, PDF)
Related Products
Similar Products
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1wMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5151VIS Dielectric Mirror, 0.5 in. Diameter, 450-700 nm | |||||
![]() | 5150UV Dielectric Mirror, 0.5 in. Diameter, 300-550 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20BB.HR2Dielectric Mirror, High Reflector, 25.4 mm, 0-50°, 350-1100 nm, 20-10 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA® | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA® | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | A-1.25-1RRRetaining Ring, 19.2 mm ID, 1.063-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSA-1TISolid Insert, RSP-1T Rotation Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | HVM-S1wMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 818-UV/DBOptical Power Detector, UV Silicon, 200-1100nm, DB15 Calibration Module | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 843-R-USBOptical Power Meter, Economical Handheld, Laser Power & Energy | |||||
![]() | HVM-S1rMirror Mount, Industrial, Vertical Drive, Rear Load, 1 in., 2 Locking Allen-Keys | FREE 2-day shipping on thousands of products on Newport.com Learn More |
















