Retaining Ring, 19.2 mm ID, 1.063-20 Thread

The A-1.25-1RR Optical Retaining Ring has a 19.2 mm inner diameter and 1.063-20 thread. It works with LPLH-1T, RSP-1T, 481-A, RM25A and many other products.
Specifications
- TypeRetaining Ring
- Thread Type1.063-20
- MaterialDelrin
- Inside Diameter19.2 mm
Resources & Downloads
2D Product Drawings
retaining rings dwg.pdf(93.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FSR-OD20Neutral Density Filter, Absorptive, 25.4 mm, 0.2 OD at 546.1 nm | In Stock | ||||
![]() | FSR-OD05Neutral Density Filter, Absorptive, 25.4 mm, 0.04 OD at 546.1 nm | In Stock | ||||
![]() | FSR-OD80Neutral Density Filter, Absorptive, 25.4 mm, 0.8 OD at 546.1 nm | In Stock | ||||
![]() | PAC073Achromatic Doublet Lens, Visible, 38.1 mm, 100 mm EFL, 400-700 nm | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPLH-75-RRRetaining Ring, 15.9 mm ID, 0.786-32 Thread | In Stock | ||||
![]() | LP-1-RRRetaining Ring, 26.9 mm ID, 1.438-20 Thread | In Stock | ||||
![]() | LP-2-RRRetaining Ring, 30.0 mm ID, 1.563-20 Thread | In Stock | ||||
![]() | LP-05-RRRetaining Ring, 16.3 mm ID, 0.875-20 Thread | In Stock | ||||
![]() | LH2-T-RRRetainer Ring, 42.9 mm ID, 2.063-20 Thread | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LPV-1Compact Lens Positioner, XYZ θXθY, 1.0 in. Diameter, 100 TPI | In Stock | ||||
![]() | 481-ARotation Stage, 360° Coarse, 5° Fine, Micrometer, 8-32 and 1/4-20 | In Stock | ||||
![]() | LPLH-1TOptic Holder, 1.0 inch Diameter, 1.438-20 Thread, For LP-1A Series | In Stock | ||||
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock |














