Manual Linear Stage, Gothic-Arch Bearings, 12.7 mm, 8-32 & 1/4-20, No Baseplate

The 9062-COM Low Profile Gothic-Arch Stainless-Steel Commercial Stage is a linear X translation stage with 12.7 mm travel designed to fit directly into your system. The stage has a 40 mm x 40 mm platform and a reduced profile by eliminating the mounting plates. 8-32 and 1/4-20 mounting threads.
Specifications
- Axes of TravelX
- Maximum Stage Travel12.7 mm
- 84 N
- 26 N
- Pitch15 arc sec
- Roll10 arc sec
- Yaw20 arc sec
- MaterialStainless Steel
- BearingsGothic-Arch Bearings
- Platform Size40 x 40 mm
- Thread Type2-56, 8-32, and 1/4-20
- Recommended Adjustment Screw
- Recommended Micrometer
- Recommended Piezo Actuator
Resources & Downloads
Other
9062-COM RoHS 2023(215.5 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XYXY Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9062-AAngle Bracket, 9062 Series Stages, XZ and XYZ Configurations | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XYZXYZ Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XManual Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-XYXY Linear Stage, Gothic-Arch Bearings, 12.7 mm Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9367Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9355Micrometer, 0.5 in. Travel, Unthreaded, For 9062 Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KBX058AR.14Bi-Convex Lens, N-BK7, 25.4 mm Diameter, 75.6 mm EFL, 430-700nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-S1rMirror Mount, Industrial, Vertical Drive, Rear Load, 1 in., 2 Locking Allen-Keys | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9063-COMManual Linear Stage, Gothic-Arch Bearings, 25.4 mm, 8-32 & 1/4-20, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 461-XY-MXY Linear Stage, ULTRAlign, 13 mm, Crossed-Roller, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















