Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20

The RS40 Rotation Stage provides precision rotation of components for laboratory, production, or industrial OEM applications. This aluminum stage rotates 360° in a precision bored bushing. By tightening a thumb screw on the side of the stage, the platform is tangentially driven by the precision actuator. The RS-40 includes a
Lockable Fine Rotation in a Low Profile

The RS Low-Profile series offers 10° fine adjustments, with ~2.5x smaller profile height than the 481 series. 360° coarse translation on the precision bored bearing locks in place with the smaller knurled knob in the thumbscrew on the side, which meanwhile engages the fine adjustment driven by actuators. The fine translation can also be locked down by tightening the bigger knurled knob in the same thumbscrew. 2° graduations and a Vernier with 12 arc min markings are engraved on the side of the stage.
Versatile Optic Mounting

The RS65 Rotation Stages feature 1.063"-20 threaded central aperture which allows secure mounting of 1.0 in. optic such as waveplates and polarizers using included retaining rings, 0.5 in. optic in PRA-05 Adapter, or 0.5 in. beamsplitting cube in CH-0.5 Holder. Glan-Laser Calcite Polarizers can directly thread into the tapped aperture. The RS65 mount also comes with a solid aperture insert RSA-1TI which will provide a centered clearance hole allowing on-axis mounting of optical component supported by an optical post.
Post or Table Mounting

While the RS65 stages can be directly mounted to optical table or breadboard using the clearance holes in the three corners, RS40 stages require B-2B (M-B-2B ) slotted base plate for mounting to optical table, or other products with a standard 1 inch (25 mm) hole pattern. These stages can also be post mounted in a vertical configuration using the tapped hole on the side.
Easily Combined for Multi-axis Motion

The RS Series Rotation Stages are compatible with DS Series Linear Stages and GON Series Goniometric Stages of matching size (for example, RS40 with DS40-X, RS65 with DS65-X). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs.
Specifications
- Coarse Travel360°
- Fine Travel10°
- Diameter40 mm
- Load Capacity50 N
- Sensitivity16 arc sec
- Thread Type6-32 and 1/4-20
- Graduations2°
- Vernier0.2°
- Weight66 g
- Included Actuators
Resources & Downloads
Other
RS40 RoHS Certificate(277.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | GON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON40-UGoniometric Stage, Upper, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5Adjustment Screw, 100 TPI, 12.7 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460P-XX Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-XYZXYZ Linear Stage, Dovetail, 0.55 in XY, .20 in Z, 1.57 x 1.57 in. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RSP-1TOptic Rotation Mount, 25.4 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RSP-2TOptic Rotation Mount, 50.8 mm, Fine Adjust Knob, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR80SAManual Rotation Stage, Low-Profile, 1.97 in. Aperture, 3.11 in. Diameter, 4° Fine, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTR120AManual Rotation Stage, Steel, 2.44 in. Aperture, 4.7 in. Diameter, 4° Fine, 1/4-20 | In Stock | ||||
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM11-5Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.5Micrometer Head, Standard Resolution, 5 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS40-BK90 Degree Angle Bracket, SDS40 Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


















