Micrometer Head, Standard Resolution, 5 mm Travel, 9 lb. Load

The BM11.5 Micrometer features micron-scale resolution and very smooth motion for precision positioning applications. It has a 5 mm travel range and with axial load capacity of 40 N. BM micrometers, which mount via their threaded bezel and are held in place with a threaded collar, are the standard choice of actuator on UMR and MVN Series Stages and on SL Series Mirror Mounts.
Threaded Lock Collar Advantages
The threaded collar found on all BM Series micrometers not only allows easy front-side installation, it also allows the user to fine tune the distance between the micrometer's tip and the contact point.
Compatible Newport Stages & Mounts
BM Series Micrometers are compatible with the following manual stages and mounts.
- UMR3 Series
- UMR5 Series
- UMR8 Series
- UMR12 Series
- MVN Series
- TGN Series
- SL Series
- SL-A Series
Specifications
- TypeMicrometer
- Travel Range5.0 mm
- Drive TypeKnob
- Graduations20 µm
- Axial Load Capacity40 N
- Sensitivity2.0 µm
- Mounting ThreadsM6x0.5
Resources & Downloads
Other
BM11.5_RoHS2021.pdf(682.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR3.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M4 | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.5Linear Stage, Double-Row Ball Bearing, 5 mm Travel, M3, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR3.5Linear Stage, Double-Row Ball Bearings, 0.20 in. Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.5Linear Stage, Double-Row Ball Bearings, 0.20 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN3Base Plate, Used with UMR3.5 Linear Stage | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR5.16Linear Stage, Double-Row Ball Bearing, 16 mm Travel, M3, M4 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN5Base Plate, Used with UMR5 Series, MVN50 & UTR46 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DM11-5Differential Micrometer Head, 5.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.10Micrometer Head, Standard Resolution, 10 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.16Micrometer Head, Standard Resolution, 16 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM11.25Micrometer Head, Standard Resolution, 25 mm Travel, 9 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM11-16Differential Micrometer Head, 16.1 mm Coarse, 0.1 mm Fine, 6.6 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RS65Manual Rotation Stage, Aperture , 2.65 in. Diameter, 10° Fine, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR3.5Linear Stage, Double-Row Ball Bearings, 0.20 in. Travel, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SL101.6BMGimbal Optical Mount, 4.0 in., (2) BM Micrometers | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UMR5.5Linear Stage, Double-Row Ball Bearings, 0.20 in., 4-40, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















