Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-100

The 0.5 inch (12.7 mm) 9367 Adjustment Screw provides smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-100 precision screw used in our optic mounts and allows you to build your own mounts or positioners. In addition to a travel of 0.5 inch (12.7 mm); the screw has a ball tip, braked brass bushing, and is knob adjusted.
Resources & Downloads
Other
910200-02 RoHS Certificate(292.7 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9301-KAdjustment Screw, Hex, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9377-KAdjustment Screw, Hex, Unbraked, 12.7 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9368Adjustment Screw, Knob, Braked, 19.1 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9313-KAdjustment Screw, Hex, Unbraked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9817-6-KMirror Mount, Stability, Center, 1.0 in., 3 Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9301-KAdjustment Screw, Hex, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9342-KAdjustment Screw, Tiny, Hex, 5.1 mm Travel, Ball Tip, 6-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9321Adjustment Screw, Knob, Braked, 12.7 mm Travel, Blunt Tip, 1/4-80 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |







