Adjustment Screw, Hex, Braked, 12.7 mm Travel, Ball Tip, 1/4-80

The 0.5 inch (12.7 mm) 9301-K Adjustment Screw provides smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-80 precision screw used in our optic mounts and allows you to build your own mounts or positioners. In addition to a travel of 0.5 inch (12.7 mm); the screw has a ball tip, braked brass bushing, and is Hex-key adjusted.
Resources & Downloads
Other
MKS EU ROHS3 - 930x Series Adjustment Screws(733.2 kB, PDF) REACH Supplier Statement - 930x Adjustment Screws(561 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9367Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9304-KAdjustment Screw, Hex, Braked, 19.1 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9313-KAdjustment Screw, Hex, Unbraked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9302-KAdjustment Screw, Hex, Braked, 25.4 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-ZVertical Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9367Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CPP-V-6Precision Carbide Pad, V- Groove, Pack of 6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9341-KAdjustment Screw, Tiny, Hex, 2.0 mm Travel, Ball Tip, 6-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










