XY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20

The 9065-XY Pint-Sized Triple Divide XY Axis Translation Stage is ideal for applications where you are short on space but don't want to compromise on performance. At just 1.5 in. by 1.5 in. by 0.75 in., these little ball-bearing stages packs the same performance as our full-sized Triple-Divide stage line. Fully compatible with our larger Triple-Divide stage line and accessories, you get 0.55 inch XY travel with 0.5 μm resolution and better than <3 μm straight-line accuracy. 8-32 and 1/4-20 threaded mounting holes. NOTE: Actuators are not included with these stages. We recommend using our 9301 Adjustment Screws or our SM-13 micrometers. For even more precise control, try our 8301NF Picomotor™ actuator.
Specifications
- Axes of TravelX, Y
- Maximum Stage Travel14 mm
- 53 N
- Straight Line Accuracy<3 µm
- MaterialAluminum
- BearingsSingle-Row Ball Bearings
- Thread Type8-32 and 1/4-20
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Lockable Micrometer
- Recommended Piezo Actuator
Resources & Downloads
2D Product Drawings
9065xyra-Drawing(146.9 kB, PDF) 20029065xyr_rev(161.3 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | |||||
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XYXY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XYXY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |









