XY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity

The MS-500-XY Miniature Linear Stage offers unmatched performance in an extremely small package. It offers 0.5 inch (12.7 mm) travel for loads up to 0.75 lb. (3.3 N). It utilizes two precision 80 TPI adjustment screws to provide unmatched resolution in stages of this size. Ideal for applications where precision is required but space is limited. This micropositioner is provided in an XY configuration. Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage.
Miniature Size

MS Series linear stages are great for space limited optical set-ups. MS-125 and MS-500 Series are equiped with precision 80 TPI adjustment screws. MS-200M Series are actuated by micrometers.
Wear Resistant Motion

Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage. MS stages feature a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.
Specifications
- Axes of TravelX, Y
- Maximum Stage Travel13 mm
- 3.3 N
- Return Force170–567 g
- Recommended ActuatorsIncluded
- Sensitivity0.5 µm
- Angular Deviation<150 µrad
- MaterialAluminum
- BearingsDowel Pin Bearing
- Drive LocationCenter drive
- Dimensions44.2 x 19.1 x 7.6 mm
- Thread Type2-56 and 5/16-24
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks | ||||
![]() | MS-KIT-XY-3XY Screw Kit, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-SS-3Adjustment Screw, Headless, MS-500 Series | In Stock | ||||
![]() | MS-PA-3Pinhole Adaptor, MS-500 Series | 3 Weeks | ||||
![]() | MS-TG-3Knurled Thumb Grip, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XYXY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | |||||
![]() | MS-200M-XYXY Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-AP-3Adaptor Mounting Plate, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-OA-3Objective Adaptor, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














