XY Screw Kit, MS-500 Series

The MS-KIT-XY-3 Screw Kit is used to stack two MS-500-X stages for XY configuration.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-SOptical Beam Block, Tool Holder, Magnetic-Base, Small | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-AP-3Adaptor Mounting Plate, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-KIT-Z-1Z Bracket and Screw Kit, MS-125 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | In Stock | ||||
![]() | MS-KIT-XY-1XY Screw Kit, MS-125 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-AP-1Adaptor Mounting Plate, MS-125 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-500-XYXY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-SS-3Adjustment Screw, Headless, MS-500 Series | In Stock | ||||
![]() | MS-500-XYZXYZ Linear Stage, Miniature, 0.50 in. Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-TG-3Knurled Thumb Grip, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XManual Linear Stage, Miniature, 0.5 in. Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
















