XYZ Linear Stage, Miniature, 0.50 in. Travel, 0.75 lb. Load Capacity

The MS-500-XYZ Miniature Linear Stage offers unmatched performance in an extremely small package. It offers 0.5 inch (12.7 mm) travel for loads up to 0.75 lb. (3.3 N). It utilizes three precision 80 TPI adjustment screws to provide unmatched resolution in stages of this size. Ideal for applications where precision is required but space is limited. This micropositioner is provided in an XYZ configuration. Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage.
Miniature Size

MS Series linear stages are great for space limited optical set-ups. MS-125 and MS-500 Series are equiped with precision 80 TPI adjustment screws. MS-200M Series are actuated by micrometers.
Wear Resistant Motion

Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage. MS stages feature a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.
Specifications
- Axes of TravelX, Y, Z
- Maximum Stage Travel13 mm
- 3.3 N
- Return Force170–567 g
- Recommended ActuatorsIncluded
- Sensitivity0.5 µm
- Angular Deviation<150 µrad
- MaterialAluminum
- BearingsDowel Pin Bearing
- Drive LocationCenter drive
- Dimensions44.2 x 19.1 x 7.6 mm
- Thread Type2-56 and 5/16-24
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-KIT-XY-3XY Screw Kit, MS-500 Series | |||||
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | |||||
![]() | MS-PA-3Pinhole Adaptor, MS-500 Series | |||||
![]() | MS-SS-3Adjustment Screw, Headless, MS-500 Series | |||||
![]() | MS-TG-3Knurled Thumb Grip, MS-500 Series |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | |||||
![]() | MS-200M-XYZXYZ Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | |||||
![]() | 460P-XYZXYZ Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads | |||||
![]() | MS-125-XYZXYZ Linear Stage, Miniature. 0.125 in. Travel, 0.55 lb. Load Capacity | |||||
![]() | 9066-XYZ-R-VXYZ Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum |













