XYZ Linear Stage, Peg-Joining, 1.0 in. Travel, 8-32 and 1/4-20 Threads

  • Axes of Travel
    X, Y, Z
  • Maximum Stage Travel
    25 mm  
  • Centered Normal Load Capacity
    67 N
  • Vertical Axial Load Capacity
    22 N
  • Angular Deviation
    <150 µrad
  • Material
    Aluminum
  • Bearings
    Single-Row Ball Bearings
  • Drive Location
    Center drive
  • Thread Type
    8-32 and 1/4-20
  • Recommended Adjustment Screw
  • Recommended Vernier Micrometer
  • Recommended Digital Micrometer
  • Recommended Lockable Micrometer
  • Recommended LTA Motorized Actuator