Pinhole Adaptor, MS-500 Series

The MS-PA-3 Pinhole Adaptor is used to mount 0.375" dia. pinhole or slit substrates to the MS-500 Series miniature linear stages.
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-SOptical Beam Block, Tool Holder, Magnetic-Base, Small | In Stock | ||||
![]() | SK-TAThread Adaptor Set, English | In Stock | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock | ||||
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 910PH-SETHigh-Energy Pinhole Set, Molybdenum, 0.875-20 Thread | |||||
![]() | MS-OA-3Objective Adaptor, MS-500 Series | In Stock | ||||
![]() | MS-PA-1Pinhole Adaptor, MS-125 Series | In Stock | ||||
![]() | PNH-50Pinhole, Platinum Iridium, 50 µm, RMS Thread | |||||
![]() | PNH-10Pinhole, Platinum Iridium, 10 µm, RMS Thread | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-TG-3Knurled Thumb Grip, MS-500 Series | In Stock | ||||
![]() | MS-SS-3Adjustment Screw, Headless, MS-500 Series | In Stock | ||||
![]() | MS-500-XYXY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity | In Stock | ||||
![]() | MS-500-XYZXYZ Linear Stage, Miniature, 0.50 in. Travel, 0.75 lb. Load Capacity | In Stock | ||||
![]() | MS-500-XManual Linear Stage, Miniature, 0.5 in. Travel, 0.75 lb. Load Capacity | In Stock |















