Pinhole, Platinum Iridium, 10 µm, RMS Thread

  • Type
    Pinhole
  • Thread Type
    RMS
  • Aperture Diameter
    10 µm
  • Aperture Diameter Tolerance
    ±1 µm
  • Aperture Roundness
    0.1 µm
  • Aperture Centering
    0.02 mm
  • Material
    Platinum Iridium
  • Use
    SB18YZ Pinhole Positioners