Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

High-Energy Pinhole Set, Molybdenum, 0.875-20 Thread

Specifications

  • Type
    Pinhole Set
  • Thread Type
    0.875-20
  • Aperture Diameter
    5, 10, 15, 25, 50 µm
  • Material
    Molybdenum
  • Diameter
    9.525 mm  
  • Diameter Tolerance
    ±0.125 mm
  • Damage Threshold
    75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
  • Thickness
    15.24 µm  
  • Use
    910A Spatial Filter and LP-05A Positioner

Resources & Downloads

Other
2D Product Drawings