Manual Linear Stage, Miniature, 0.5 in. Travel, 0.75 lb. Load Capacity

The MS-500-X Miniature Linear Stage offers unmatched performance in an extremely small package. It offers 0.5 inch (12.7 mm) travel for loads up to 0.75 lb. (3.3 N). It utilizes a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.Ideal for applications where precision is required but space is limited. This micropositioner is provided in an X configuration. Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage.
Miniature Size

MS Series linear stages are great for space limited optical set-ups. MS-125 and MS-500 Series are equiped with precision 80 TPI adjustment screws. MS-200M Series are actuated by micrometers.
Wear Resistant Motion

Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage. MS stages feature a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.
Specifications
- Axes of TravelX
- Maximum Stage Travel13 mm
- 3.3 N
- Return Force170–567 g
- Recommended ActuatorsIncluded
- Sensitivity0.5 µm
- Angular Deviation<150 µrad
- MaterialAluminum
- BearingsDowel Pin Bearing
- Drive LocationCenter drive
- Dimensions44.2 x 19.1 x 7.6 mm
- Thread Type2-56 and 5/16-24
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 450ALinear Stage, Compact, Ball Bearing, 0.25 in. Travel, 6 lb. Load, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XManual Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 411-05SMiniature Linear Stage, Ball Bearing, 0.5 in. Travel, 8-32 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 422-1SMiniature Linear Stage, Ball Bearing, 1.0 in. Travel, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-125-XManual Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks | ||||
![]() | MS-TG-3Knurled Thumb Grip, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-KIT-XY-3XY Screw Kit, MS-500 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-PA-3Pinhole Adaptor, MS-500 Series | In Stock | ||||
![]() | MS-SS-3Adjustment Screw, Headless, MS-500 Series | In Stock |













