Pinhole, Platinum Iridium, 50 µm, RMS Thread

  • Type
    Pinhole
  • Thread Type
    RMS
  • Aperture Diameter
    50 µm
  • Aperture Diameter Tolerance
    ±2 µm
  • Aperture Roundness
    1.0 µm
  • Aperture Centering
    0.02 mm
  • Material
    Platinum Iridium
  • Use
    SB18YZ Pinhole Positioners