XY Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load

The MS-200M-XY Miniature Linear Stage offers unmatched performance in an extremely small package. It offers 0.2 inch travel for loads up to 0.75 lbs. It utilizes two micrometers to provide unmatched resolution in stages of this size. Ideal for applications where precision is required but space is limited. This micropositioner is provided in an XY configuration. Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage.
Miniature Size

MS Series linear stages are great for space limited optical set-ups. MS-125 and MS-500 Series are equiped with precision 80 TPI adjustment screws. MS-200M Series are actuated by micrometers.
Wear Resistant Motion

Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage. MS stages feature a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.
Specifications
- Axes of TravelX, Y
- Maximum Stage Travel5 mm
- 3.3 N
- Return Force170–567 g
- Recommended ActuatorsIncluded
- Sensitivity2 µm
- Angular Deviation<200 µrad
- MaterialAluminum
- BearingsDowel Pin Bearing
- Drive LocationCenter drive
- Dimensions36.3 x 19.1 x 7.6 mm
- Thread Type2-56 and 5/16-24
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-125-XYXY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XYXY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed |








