XY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load

The MS-125-XY Miniature Linear Stage offers unmatched performance in an extremely small package. It offers 0.125 inch (3.2 mm) travel for loads up to 0.55 lb. (2.4 N). It utilizes two precision 80 TPI adjustment screws to provide unmatched resolution in stages of this size. Ideal for applications where precision is required but space is limited. This micropositioner is provided in an XY configuration. Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage.
Miniature Size

MS Series linear stages are great for space limited optical set-ups. MS-125 and MS-500 Series are equiped with precision 80 TPI adjustment screws. MS-200M Series are actuated by micrometers.
Wear Resistant Motion

Hardened precision rods are preloaded against a four corner hardened slider for smooth, wear-resistant motion. A return spring provides built-in preload to eliminate backlash. The unique carriage design eliminates wobble while providing an extremely robust stage. MS stages feature a precision 80 TPI adjustment screw to provide unmatched resolution in stages of this size.
Specifications
- Axes of TravelX, Y
- Maximum Stage Travel3 mm
- 2.2 N
- Return Force113–312 g
- Recommended ActuatorsIncluded
- Sensitivity0.5 µm
- Angular Deviation<350 µrad
- MaterialAluminum
- BearingsDowel Pin Bearing
- Drive LocationCenter drive
- Dimensions25.4 x 14.2 x 5.1 mm
- Thread Type2-56 and 8-32
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | |||||
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-500-XYXY Linear Stage, Miniature, 0.50 in, Travel, 0.75 lb. Load Capacity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XYXY Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock | ||||
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MS-AP-1Adaptor Mounting Plate, MS-125 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-ATKTool Kit, Assembly & Mounting, MS Series | 3 Weeks | ||||
![]() | MS-KIT-XY-1XY Screw Kit, MS-125 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-PA-1Pinhole Adaptor, MS-125 Series | In Stock | ||||
![]() | MS-SS-1Adjustment Screw, Headless, MS-125 Series | In Stock |












