XY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed

The 9067-XY-L-V Vacuum Compatible Left-Handed Configured Stainless Steel Crossed-Roller Bearing Linear Translation Stage is a 1.0 inch (25.4 mm) travel linear translation stage that provides low-profile, high-stability, linear translation for systems that do not need vertical adjustment. These stages are clean assembled and utilize low vapor pressure grease appropriate for vacuum and clean environments. 9067 series stages feature a generous pattern of twenty 8-32 and twenty one 1/4-20 threaded mounting holes. Actuators are not included. We recommend the 8302-V vacuum compatible picomotor actuator for vacuum applications.
Specifications
- Axes of TravelX, Y
- OrientationLeft-Handed
- Maximum Stage Travel25.4 mm
- 222 N
- 80 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type8-32 and 1/4-20
- Vacuum Compatibility10-6 hPa
- Recommended Adjustment Screw
- Recommended Piezo Actuator

Resources & Downloads
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9067-COM-VLinear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XY-L-VXY Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum, Left-Handed | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XYZ-L-VXYZ Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-X-VLinear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8302-VPicomotor Actuator, Vacuum Compatible, 1.0 in. Travel, 0.375 in. Shank | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1H-V6Hex Adjustment Screw, 100 TPI, 25.4 mm Travel, End Lock, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More |








