XY Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum, Left-Handed

The 9066-XY-L-V Vacuum Compatible Left-Handed Configured Stainless Steel Crossed-Roller Bearing Linear Translation Stage is a 0.5 inch travel linear translation stage that provides low-profile, high-stability, linear translation for systems that do not need vertical adjustment. These stages are clean assembled and utilize low vapor pressure grease appropriate for vacuum and clean environments. 9066 series stages feature a generous pattern of eight 4-40. ten 8-32 and three 1/4-20 threaded mounting holes. Actuators are not included. We recommend the 8301-V vacuum compatible picomotor actuators for vacuum applications.
Specifications
- Axes of TravelX, Y
- OrientationLeft-Handed
- Maximum Stage Travel12.7 mm
- 111 N
- 44.5 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type4-40, 8-32 and 1/4-20
- Vacuum Compatibility10-6 hPa
- Recommended Adjustment Screw
- Recommended Piezo Actuator

Resources & Downloads
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-X-VLinear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-COM-VLinear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYZ-L-VXYZ Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XZ-VXZ Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 8301-VPicomotor Actuator, 0.5 in. Travel, 0.375 in. Shank, Vacuum Compatible, Teflon | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | In Stock | ||||
![]() | AJS100-0.5H-V6Hex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock, Vacuum | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5H-NL-V6Hex Adjustment Screw, 170 TPI, 12.7 mm Travel, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












