XZ Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum

The 9066-XZ-V Stainless Steel Crossed-Roller Bearing Linear Translation Stage is a 0.5 inch travel linear translation stage that provides low-profile, high-stability, linear translation for systems that do not need vertical adjustment. 9066 series stages feature a generous pattern of eight 4-40. ten 8-32 and three 1/4-20 threaded mounting holes. Actuators are not included. We recommend the 8301-V vacuum compatible picomotor actuators for vacuum applications.
Specifications
- Axes of TravelX, Z
- Maximum Stage Travel12.7 mm
- 111 N
- 44.5 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type4-40, 8-32 and 1/4-20
- Vacuum Compatibility10-6 hPa
- Recommended Adjustment Screw
- Recommended Piezo Actuator
Resources & Downloads
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9066-COM-VLinear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum, No Baseplate | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-X-VLinear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XY-R-VXY Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-XYZ-R-VXYZ Linear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-X-VLinear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9042Baseplate, 9066 Series Stages, 4-40 | |||||
![]() | 904190 Degree Angle Bracket, 9066 Series Stages, 8-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS170-0.5H-NL-V6Hex Adjustment Screw, 170 TPI, 12.7 mm Travel, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301-VPicomotor Actuator, 0.5 in. Travel, 0.375 in. Shank, Vacuum Compatible, Teflon | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5H-V6Hex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock, Vacuum | FREE 2-day shipping on thousands of products on Newport.com Learn More |












