About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, No Baseplate





Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, No Baseplate
Model: 9067-COM-V
Product Series Overview
1.0 in. Travel Vacuum Compatible Crossed Roller Bearing Linear StagesThe 9067-COM-V Vacuum Compatible Stainless Steel Commercial Stages is a 1.0 inch (25.4 mm) travel linear translation stage designed to fit directly into your system. This stage has a reduced profile by eliminating the mounting plates. 9067 series stages feature a generous pattern of twenty 8-32 and twenty one 1/4-20 threaded mounting holes. Actuators are not included. We recommend the 8302-V vacuum compatible picomotor actuator for vacuum applications.
Specifications
- Stage TypeLow Profile
- Axes of TravelX
- Maximum Stage Travel25.4 mm
- 222 N
- 80 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type8-32 and 1/4-20
- Vacuum Compatibility10-6 hPa
- Recommended Adjustment Screw
- Recommended Piezo Actuator
- Stage TypeLow Profile
- Axes of TravelX
- Maximum Stage Travel25.4 mm
- 222 N
- 80 N
- Angular Deviation150 µrad
- MaterialStainless Steel
- BearingsCrossed-Roller Bearings
- Thread Type8-32 and 1/4-20
- Vacuum Compatibility10-6 hPa
- Recommended Adjustment Screw
- Recommended Piezo Actuator
Resources & Downloads
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9067-XYZ-R-VXYZ Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-XY-R-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9067-X-VLinear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9066-COM-VLinear Stage, 0.5 in. Travel, 4-40, 8-32, 1/4-20, Vacuum, No Baseplate | IMPERIAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 8302-VPicomotor Actuator, Vacuum Compatible, 1.0 in. Travel, 0.375 in. Shank | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1H-V6Hex Adjustment Screw, 100 TPI, 25.4 mm Travel, End Lock, Vacuum | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







