About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80


Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80
Model: 9301
Quantity Discount
Save 10% when ordering 10 or more!
Discount applied in cart.
Save 10% when ordering 10 or more!
Discount applied in cart.
Product Series Overview
Thread-Matched Adjustment ScrewsThe 9301 Adjustment Screw provides 0.5 inch (12.7 mm) of smooth, wobble-free adjustment combined with exceptional long-term stability and low susceptibility to thermal variation. It is the same 1/4-80 precision screw used in our optic mounts and allows you to build your own mounts or positioners. In addition to a travel of 0.5 in. (12.7 mm); the screw has a ball tip, braked brass bushing, and is knob adjusted.
Resources & Downloads
Other
MKS EU ROHS3 - 930x Series Adjustment Screws(733.2 kB, PDF) REACH Supplier Statement - 930x Adjustment Screws(561 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9101NFAngle Plate, 1/4-20 Thru Slots, 8-32 and 1/4-20 Threads | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1Construction Rail, 1 x 5 in., 1/4-20 | IMPERIAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYZ-MXYZ Linear Stage, Triple Divide, 14 mm Travel, M4 & M6 | METRIC | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |








