Optical Post Carrier, ezTrac, 0.75 in. Width

The 9025NF e⋅z⋅Trac™ Post Carrier is ideal for mounting elements such as lenses to your translation system. This 0.75 inch wide carrier mounts on our e⋅z⋅Trac™ Rail and has two through holes for mounting your posts or pedestals.
Specifications
- TypePost Carrier
- Thread Type8-32 and 1/4-20 Thru
- Height12.7 mm
- Length19.05 mm
- Width63.5 mm
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9101NFAngle Plate, 1/4-20 Thru Slots, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1Construction Rail, 1 x 5 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSPH-2Optical Post Holder, 2.25 in. Height, 7.9 mm Posts, 1/4-20 Slotted Base | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









