ezTrac Optical Rail, 2.5 in. Length

The 9022NF e⋅z⋅Trac Rail mounts directly to our stages or other accessories and lets you quickly configure and reconfigure your stage setup. The rail's precision alignment holes guarantee orthogonality when you reconfigure the stages, and the dovetail design ensures that the stages won't suffer from stability problems. The 9022 has a 2.5 inch length and is metric compatible.
Resources & Downloads
Other
9022NF RoHs Certificate (275.1 kB, PDF)
2D Product Drawings
9022b-Drawing(79.5 kB, PDF)
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9101NFAngle Plate, 1/4-20 Thru Slots, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRL-12Precision Optical Rail, 12.46 in. Length, 3.93 in. Width, 12 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-24Precision Optical Rail, 24.28 in. Length, 3.93 in. Width, 24 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9029-M90 Degree Adapter, ezTrac Optical Rail, Metric | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9027-MRiser Carrier, 1.0 in. Height, M4 and M6 | In Stock | ||||
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9021NFBaseplate, 9064 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9301Adjustment Screw, Knob, Braked, 12.7 mm Travel, Ball Tip, 1/4-80 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9065-XYZXYZ Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9026Riser Carrier, 0.5 in. Height, 8-32 and 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9101NFAngle Plate, 1/4-20 Thru Slots, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CR-1Construction Rail, 1 x 5 in., 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9032ezTrac Optical Rail, 1.5 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














