Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

ezTrac Optical Rail, 1.5 in. Length

Specifications

  • Type
    Optical Rail
  • Rail Length
    39.4 mm  
  • Thread Type
    1-4-20 (M6) C-Bore
  • Height
    4.6 mm  
  • Length
    39.4 mm  
  • Width
    19.1 mm  

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
19 mm Surface Mount Optical Rails & Carriers9022NFezTrac Optical Rail, 2.5 in. Length
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$43