ezTrac Optical Rail, 6.0 in. Length

The 9023NF e⋅z⋅Trac Rail mounts directly to our stages or other accessories and lets you quickly configure and reconfigure your stage setup. The rail's precision alignment holes guarantee orthogonality when you reconfigure the stages, and the dovetail design ensures that the stages won't suffer from stability problems. The 9022 has a 6.0 inch length and is metric compatible.
Related Products
Customers Who Bought This Item Also Bought
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9035Optical Post Carrier, Pint-Sized, ezTrac, 0.75 in. Width Post | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036Riser Carrier, Pint-Sized, 0.5 in. Height, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRL-12Precision Optical Rail, 12.46 in. Length, 3.93 in. Width, 12 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-24Precision Optical Rail, 24.28 in. Length, 3.93 in. Width, 24 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9021NFBaseplate, 9064 Series Stages, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9027-MRiser Carrier, 1.0 in. Height, M4 and M6 | In Stock | ||||
![]() | 9029-M90 Degree Adapter, ezTrac Optical Rail, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9035Optical Post Carrier, Pint-Sized, ezTrac, 0.75 in. Width Post | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036-MRiser Carrier, Pint-Sized, 0.5 in. Height, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036Riser Carrier, Pint-Sized, 0.5 in. Height, 8-32 and 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9026-MRiser Carrier, 0.5 in. Height, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |











