About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Optical Post Carrier, Pint-Sized, ezTrac, 0.75 in. Width Post


Optical Post Carrier, Pint-Sized, ezTrac, 0.75 in. Width Post
Model: 9035
Product Series Overview
19 mm Surface Mount Optical Rails & CarriersThe 9035 Pint-Sized e⋅z⋅Trac™ Rail Carrier is ideal for mounting elements such as lenses to your translation system, this 3/4 inch wide carrier mounts on any of our e⋅z⋅Trac™ Rail and has a through hole for mounting your posts or pedestals. 1/4-20 (M6) thru hole.
Specifications
- TypePost Carrier
- Thread Type1/4-20 (M6) CLR
- Height12.7 mm
- Length19.05 mm
- Width39.4 mm
- TypePost Carrier
- Thread Type1/4-20 (M6) CLR
- Height12.7 mm
- Length19.05 mm
- Width39.4 mm
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9023NFezTrac Optical Rail, 6.0 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9020NFezTrac Optical Rail, 12.0 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9036-MRiser Carrier, Pint-Sized, 0.5 in. Height, M4 and M6 Threads | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9025NFOptical Post Carrier, ezTrac, 0.75 in. Width | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9022NFezTrac Optical Rail, 2.5 in. Length | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






